Unit of Measure
Other Dimensions
Base Width A |
N/A 2.125 in54 mm |
Base to Center Height H |
N/A 2.5 in63.5 mm |
Base Height H1 |
N/A 0.5625 in14.3 mm |
Total Height H2 |
N/A 5.15625 in131 mm |
Bolt Hole Spacing J |
N/A 16.5 in419.2 mm |
Bolt Hole Spacing [Lateral] J1 |
N/A 1.375 in34.9 mm |
Total Length L |
N/A 18.5 in469.9 mm |
Travel L1 |
N/A 8 in203.2 mm |
Dimension R |
N/A 4.5 in114.3 mm |