Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 115.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAMC26K115SB TAMC26K115SC TAMC26K115SEB TAMC26K115SEC TAMC26K115SEM TAMC26K115SEN TAMC26K115SEO TAMC26K115SET TAMC26K115SM TAMC26K115SN TAMC26K115SO TAMC26K115ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450309400 0883450309417 0883450309424 0883450309431 0883450309448 0883450309455 0883450309462 0883450309479 0883450309486 0883450309493 0883450309509 0883450309516

Other Dimensions

Dimension A

N/A 0.78 in19.8 mm

Dimension B

N/A 1.5 in38.1 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension D

N/A 0.31 in8 mm

Dimension F

N/A 10.437 in265.1 mm

Dimension G

N/A 4.11 in104.4 mm

Dimension L Exp

N/A 4.97 in126.2 mm

Dimension L Fix

N/A 4.89 in124.2 mm

Dimension M

N/A 2.83 in71.9 mm

Dimension S

N/A 4.76 in120.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm