Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAMC26K407SB TAMC26K407SC TAMC26K407SEB TAMC26K407SEC TAMC26K407SEM TAMC26K407SEN TAMC26K407SEO TAMC26K407SET TAMC26K407SM TAMC26K407SN TAMC26K407SO TAMC26K407ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Cartridge

UPC Code

N/A 0883450124171 0883450124188 0883450124201 0883450124218 0883450124225 0883450124232 0883450124249 0883450124256 0883450200226 0883450200431 0883450277860 0883450278065

Other Dimensions

Dimension A

N/A 0.78 in19.8 mm

Dimension B

N/A 1.5 in38.1 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension D

N/A 0.31 in8 mm

Dimension F

N/A 10.437 in265.1 mm

Dimension G

N/A 4.11 in104.4 mm

Dimension L Exp

N/A 4.97 in126.2 mm

Dimension L Fix

N/A 4.89 in124.2 mm

Dimension M

N/A 2.83 in71.9 mm

Dimension S

N/A 4.76 in120.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm