Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 2.9375 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DVPF17K215SB DVPF17K215SC DVPF17K215SEB DVPF17K215SEC DVPF17K215SEM DVPF17K215SEN DVPF17K215SEO DVPF17K215SET DVPF17K215SM DVPF17K215SN DVPF17K215SO DVPF17K215ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450010528 0883450010535 0883450010559 0883450010566 0883450010573 0883450010580 0883450010597 0883450010603 0883450196123 0883450196321 0883450273633 0883450273831

Other Dimensions

Dimension A

N/A 3.25 in82.6 mm

Dimension B

N/A 6.79 in172.5 mm

Dimension C

N/A 4.33 in110 mm

Dimension D Min

N/A 7.6 in193 mm

Dimension D Max

N/A 9.1 in231.1 mm

Dimension E

N/A 1.88 in47.8 mm

Dimension F

N/A 10.44 in265.2 mm

Dimension G

N/A 3.13 in79.5 mm

Dimension H

N/A 1.29 in32.8 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.41 in86.6 mm

Dimension M

N/A 1.96 in49.8 mm

Dimension S

N/A 3.23 in82 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.07

Y2 - Geometry Factor

N/A 4.57

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.109 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm