Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TA4SD22K100SB TA4SD22K100SC TA4SD22K100SEB TA4SD22K100SEC TA4SD22K100SEM TA4SD22K100SEN TA4SD22K100SEO TA4SD22K100SET TA4SD22K100SM TA4SD22K100SN TA4SD22K100SO TA4SD22K100ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 6.38 in161.9 mm

Dimension B

N/A 11.25 in285.8 mm

Dimension C

N/A 5.71 in145 mm

Dimension D Min

N/A 15 in381 mm

Dimension D Max

N/A 16 in406.4 mm

Dimension E

N/A 3.25 in82.56 mm

Dimension F

N/A 19 in482.6 mm

Dimension G

N/A 5.26 in133.6 mm

Dimension H

N/A 1.75 in44.5 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 5.09 in129.3 mm

Dimension M

N/A 2.48 in63 mm

Dimension S

N/A 4.13 in105 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm