Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 4 7/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TA4SD26K407SB TA4SD26K407SC TA4SD26K407SEB TA4SD26K407SEC TA4SD26K407SEM TA4SD26K407SEN TA4SD26K407SEO TA4SD26K407SET TA4SD26K407SM TA4SD26K407SN TA4SD26K407SO TA4SD26K407ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.25 in184.2 mm

Dimension B

N/A 12.5 in317.5 mm

Dimension C

N/A 6.5 in165 mm

Dimension D Min

N/A 15.5 in393.7 mm

Dimension D Max

N/A 17.5 in444.5 mm

Dimension E

N/A 3.5 in88.9 mm

Dimension F

N/A 20 in508 mm

Dimension G

N/A 5.51 in140 mm

Dimension H

N/A 2 in50.8 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension L

N/A 5.66 in143.8 mm

Dimension M

N/A 2.83 in71.9 mm

Dimension S

N/A 4.76 in121 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm