Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22228

Shaft Size

N/A 4 15/16 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TA4SD28K415SB TA4SD28K415SC TA4SD28K415SEB TA4SD28K415SEC TA4SD28K415SEM TA4SD28K415SEN TA4SD28K415SEO TA4SD28K415SET TA4SD28K415SM TA4SD28K415SN TA4SD28K415SO TA4SD28K415ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 7.5 in190.5 mm

Dimension B

N/A 13.5 in342.9 mm

Dimension C

N/A 7.09 in180.1 mm

Dimension D Min

N/A 17.75 in450.9 mm

Dimension D Max

N/A 19.75 in501.7 mm

Dimension E

N/A 3.75 in95.3 mm

Dimension F

N/A 23 in584.2 mm

Dimension G

N/A 6.01 in152.7 mm

Dimension H

N/A 2 in50.8 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 6.13 in155.7 mm

Dimension M

N/A 3.05 in77.5 mm

Dimension S

N/A 5.16 in131 mm

Radial and Thrust Factors

C0 - Static Load

N/A 237000 lbf1060000 N

C - Dynamic Load (Basic)

N/A 194000 lbf863000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.67

Y2 - Geometry Factor

N/A 3.98

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 650 rpm

Oil Lubrication - T Seal

N/A 1200 rpm

Oil Lubrication - B/C/O Seal

N/A 350 rpm

Grease Lubrication - M/N Seal

N/A 650 rpm

Grease Lubrication - T Seal

N/A 900 rpm

Grease Lubrication - B/C/O Seal

N/A 350 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0050 in0.127 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0063

Eng Internal Radial Clearance - Max

N/A 0.0079

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm