Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22224

Shaft Size

N/A 4.1875 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A TAPH24K403SB TAPH24K403SC TAPH24K403SEB TAPH24K403SEC TAPH24K403SEM TAPH24K403SEN TAPH24K403SEO TAPH24K403SET TAPH24K403SM TAPH24K403SN TAPH24K403SO TAPH24K403ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

Other Dimensions

Dimension A

N/A 5.25 in133.4 mm

Dimension B

N/A 10.11 in256.7 mm

Dimension C

N/A 6.08 in154.5 mm

Dimension D Min

N/A 13 in330.2 mm

Dimension D Max

N/A 14.5 in368.3 mm

Dimension E

N/A 2.75 in69.9 mm

Dimension F

N/A 16.5 in419.1 mm

Dimension G

N/A 4.75 in120.7 mm

Dimension H

N/A 2 in50.8 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 5.01 in127.3 mm

Dimension M

N/A 2.64 in67 mm

Dimension S

N/A 4.41 in112 mm

Radial and Thrust Factors

C0 - Static Load

N/A 174000 lbf772000 N

C - Dynamic Load (Basic)

N/A 145000 lbf647000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.70

Y2 - Geometry Factor

N/A 4.02

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 800 rpm

Oil Lubrication - T Seal

N/A 1600 rpm

Oil Lubrication - B/C/O Seal

N/A 500 rpm

Grease Lubrication - M/N Seal

N/A 800 rpm

Grease Lubrication - T Seal

N/A 1100 rpm

Grease Lubrication - B/C/O Seal

N/A 500 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm