Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAPK22K100SB TAPK22K100SC TAPK22K100SEB TAPK22K100SEC TAPK22K100SEM TAPK22K100SEN TAPK22K100SEO TAPK22K100SET TAPK22K100SM TAPK22K100SN TAPK22K100SO TAPK22K100ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450084949 0883450085014 0883450085045 0883450085113 0883450131872 0883450131889 0883450131896 0883450131902 0883450199216 0883450276658 0883450276856 0883450297158

Other Dimensions

Dimension A

N/A 5.75 in146.1 mm

Dimension B

N/A 10.78 in273.8 mm

Dimension C

N/A 5.71 in145 mm

Dimension D Min

N/A 13.94 in354.1 mm

Dimension D Max

N/A 15.56 in395.2 mm

Dimension E

N/A 4 in101.6 mm

Dimension F

N/A 19 in469.9 mm

Dimension G

N/A 6.25 in158.8 mm

Dimension H

N/A 1.8 in45.7 mm

Dimension J (Bolt Size)

N/A 1 in24 mm

Dimension L

N/A 5.44 in138.2 mm

Dimension M

N/A 2.48 in63 mm

Dimension S

N/A 4.13 in104.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.73

Y2 - Geometry Factor

N/A 4.06

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm