Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 115.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAPK26K115SB TAPK26K115SC TAPK26K115SEB TAPK26K115SEC TAPK26K115SEM TAPK26K115SEN TAPK26K115SEO TAPK26K115SET TAPK26K115SM TAPK26K115SN TAPK26K115SO TAPK26K115ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Pillow Block

UPC Code

N/A 0883450308991 0883450309004 0883450309011 0883450309028 0883450309035 0883450309042 0883450309059 0883450309066 0883450309073 0883450309080 0883450309097 0883450309103

Other Dimensions

Dimension A

N/A 6.125 in155.6 mm

Dimension B

N/A 11.15 in283.2 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension D Min

N/A 15.25 in387.4 mm

Dimension D Max

N/A 16.75 in425.5 mm

Dimension E

N/A 4.25 in108 mm

Dimension F

N/A 20.25 in514.4 mm

Dimension G

N/A 6.75 in171.5 mm

Dimension H

N/A 2 in50.8 mm

Dimension J (Bolt Size)

N/A 1.125 in24 mm

Dimension L

N/A 6.2 in157.5 mm

Dimension M

N/A 2.83 in71.9 mm

Dimension S

N/A 4.76 in120.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.62

Y2 - Geometry Factor

N/A 3.90

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm