Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 40 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A DVF09K040SB DVF09K040SC DVF09K040SEB DVF09K040SEC DVF09K040SEM DVF09K040SEN DVF09K040SEO DVF09K040SET DVF09K040SM DVF09K040SN DVF09K040SO DVF09K040ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450005524 0883450005531 0883450005555 0883450005562 0883450005579 0883450005586 0883450005593 0883450005609 0883450196451 0883450196659 0883450273961 0883450274166

Other Dimensions

Dimension BC

N/A 5.84 in148.3 mm

Dimension C

N/A 2.6 in66.04 mm

Dimension D

N/A 4.25 in108 mm

Dimension E

N/A 4.13 in104.9 mm

Dimension F

N/A 5.38 in136.7 mm

Dimension H

N/A 0.75 in19.05 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L Fix

N/A 2.41 in58.67 mm

Dimension M

N/A 1.21 in30.7 mm

Dimension N

N/A 2.21 in56.13 mm

Dimension S

N/A 1.98 in50.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.64

Y2 - Geometry Factor

N/A 3.93

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2200 rpm

Oil Lubrication - T Seal

N/A 3800 rpm

Oil Lubrication - B/C/O Seal

N/A 1800 rpm

Grease Lubrication - M/N Seal

N/A 2200 rpm

Grease Lubrication - T Seal

N/A 3200 rpm

Grease Lubrication - B/C/O Seal

N/A 1600 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm