Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22217

Shaft Size

N/A 2.9375 in

Shaft Size Type

N/A Imperial

Full Timken Part Number

N/A DVF17K215SAB DVF17K215SB DVF17K215SC DVF17K215SEB DVF17K215SEC DVF17K215SEM DVF17K215SEN DVF17K215SEO DVF17K215SET DVF17K215SM DVF17K215SN DVF17K215SO DVF17K215ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450006521 0883450006538 0883450006552 0883450006569 0883450006576 0883450006583 0883450006590 0883450006606 0883450196529 0883450196727 0883450274036 0883450274234 0883450432283

Other Dimensions

Dimension BC

N/A 8.48 in215.4 mm

Dimension C

N/A 4.33 in110 mm

Dimension D

N/A 6.72 in170.7 mm

Dimension E

N/A 6 in152.4 mm

Dimension F

N/A 7.44 in189 mm

Dimension H

N/A 1.06 in26.9 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L Fix

N/A 3.46 in87.8 mm

Dimension M

N/A 1.96 in49.8 mm

Dimension N

N/A 3.03 in77 mm

Dimension S

N/A 3.23 in82 mm

Radial and Thrust Factors

C0 - Static Load

N/A 71900 lbf320000 N

C - Dynamic Load (Basic)

N/A 66900 lbf297000 N

e - Geometry Factor

N/A 0.23

Y1 - Geometry Factor

N/A 2.90

Y2 - Geometry Factor

N/A 4.31

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1400 rpm

Oil Lubrication - T Seal

N/A 2400 rpm

Oil Lubrication - B/C/O Seal

N/A 1100 rpm

Grease Lubrication - M/N Seal

N/A 1400 rpm

Grease Lubrication - T Seal

N/A 2000 rpm

Grease Lubrication - B/C/O Seal

N/A 1100 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0043 in0.110 mm

Pre Install Clearance Max

N/A 0.0055 in0.140 mm