Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22222

Shaft Size

N/A 100 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAFB22K100SB TAFB22K100SC TAFB22K100SEB TAFB22K100SEC TAFB22K100SEM TAFB22K100SEN TAFB22K100SEO TAFB22K100SET TAFB22K100SM TAFB22K100SN TAFB22K100SO TAFB22K100ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450119870 0883450119887 0883450119900 0883450119917 0883450119924 0883450119931 0883450119948 0883450119955 0883450199414 0883450199612 0883450277051 0883450277259

Other Dimensions

Dimension A1

N/A 14.45 in367 mm

Dimension BC

N/A 12.2 in309.9 mm

Dimension C

N/A 5.71 in145 mm

Dimension D

N/A 10.04 in255 mm

Dimension E

N/A 8.63 in219.2 mm

Dimension F

N/A 11 in279.4 mm

Dimension H

N/A 1.04 in26.4 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension G

N/A 1.75 in44.45 mm

Dimension L Fix

N/A 4.45 in113 mm

Dimension M

N/A 2.48 in63 mm

Dimension N

N/A 3.98 in101.1 mm

Dimension S

N/A 4.13 in104.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 147000 lbf653000 N

C - Dynamic Load (Basic)

N/A 125000 lbf555000 N

e - Geometry Factor

N/A 0.26

Y1 - Geometry Factor

N/A 2.55

Y2 - Geometry Factor

N/A 3.80

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 900 rpm

Oil Lubrication - T Seal

N/A 1700 rpm

Oil Lubrication - B/C/O Seal

N/A 600 rpm

Grease Lubrication - M/N Seal

N/A 900 rpm

Grease Lubrication - T Seal

N/A 1200 rpm

Grease Lubrication - B/C/O Seal

N/A 600 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0053 in0.135 mm

Pre Install Clearance Max

N/A 0.0067 in0.170 mm