Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22226

Shaft Size

N/A 115.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAFB26K115SB TAFB26K115SC TAFB26K115SEB TAFB26K115SEC TAFB26K115SEM TAFB26K115SEN TAFB26K115SEO TAFB26K115SET TAFB26K115SM TAFB26K115SN TAFB26K115SO TAFB26K115ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Four-Bolt Square Flange

UPC Code

N/A 0883450309165 0883450309172 0883450309189 0883450309196 0883450309202 0883450309219 0883450309226 0883450309233 0883450309240 0883450309257 0883450309264 0883450309271

Other Dimensions

Dimension A1

N/A 16.20 in411.5 mm

Dimension BC

N/A 13.97 in354.8 mm

Dimension C

N/A 6.5 in165.1 mm

Dimension D

N/A 11.42 in290.1 mm

Dimension E

N/A 9.88 in251 mm

Dimension F

N/A 11.7500 in298.5 mm

Dimension H

N/A 1.26 in32 mm

Dimension J (Bolt Size)

N/A 0.875 in24 mm

Dimension G

N/A 1.65 in41.91 mm

Dimension L Fix

N/A 5.14 in130.6 mm

Dimension M

N/A 2.83 in71.9 mm

Dimension N

N/A 4.5 in114.3 mm

Dimension S

N/A 4.76 in120.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 212000 lbf945000 N

C - Dynamic Load (Basic)

N/A 170000 lbf757000 N

e - Geometry Factor

N/A 0.28

Y1 - Geometry Factor

N/A 2.43

Y2 - Geometry Factor

N/A 3.61

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 700 rpm

Oil Lubrication - T Seal

N/A 1500 rpm

Oil Lubrication - B/C/O Seal

N/A 400 rpm

Grease Lubrication - M/N Seal

N/A 700 rpm

Grease Lubrication - T Seal

N/A 1000 rpm

Grease Lubrication - B/C/O Seal

N/A 400 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0040 in0.102 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0063 in0.160 mm

Pre Install Clearance Max

N/A 0.0079 in0.201 mm