Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22209

Shaft Size

N/A 40 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAFNL09K40S TAFNL09K40SC TAFNL09K40SEB TAFNL09K40SEC TAFNL09K40SEM TAFNL09K40SEN TAFNL09K40SEO TAFNL09K40SET TAFNL09K40SM TAFNL09K40SN TAFNL09K40SO TAFNL09K40ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Three-Bolt Triangular Flange

Other Dimensions

Dimension BC

N/A 6.3 in160 mm

Dimension C

N/A 2.56 in65 mm

Dimension D

N/A 4.66 in118.4 mm

Dimension E

N/A 5.46 in138.7 mm

Dimension F

N/A 7.05 in179 mm

Dimension H

N/A 0.47 in12 mm

Dimension J (Bolt Size)

N/A 0.5 in12 mm

Dimension L Fix

N/A 2.24 in57 mm

Dimension M

N/A 1.21 in30.7 mm

Dimension N

N/A 2.10 in53.2 mm

Dimension S

N/A 1.98 in50.3 mm

Radial and Thrust Factors

C0 - Static Load

N/A 24200 lbf108000 N

C - Dynamic Load (Basic)

N/A 24500 lbf109000 N

e - Geometry Factor

N/A 0.25

Y1 - Geometry Factor

N/A 2.71

Y2 - Geometry Factor

N/A 4.04

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 2700 rpm

Oil Lubrication - T Seal

N/A 4500 rpm

Oil Lubrication - B/C/O Seal

N/A 1950 rpm

Grease Lubrication - M/N Seal

N/A 2700 rpm

Grease Lubrication - T Seal

N/A 4000 rpm

Grease Lubrication - B/C/O Seal

N/A 1950 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0015 in0.038 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0016

Eng Internal Radial Clearance - Max

N/A 0.0026

Pre Install Clearance Min

N/A 0.0016 in0.040 mm

Pre Install Clearance Max

N/A 0.0026 in0.065 mm