Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22213

Shaft Size

N/A 60.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAPKT13K060SB TAPKT13K060SC TAPKT13K060SEB TAPKT13K060SEC TAPKT13K060SEM TAPKT13K060SEN TAPKT13K060SEO TAPKT13K060SET TAPKT13K060SM TAPKT13K060SN TAPKT13K060SO TAPKT13K060ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450085816 0883450085847 0883450276344 0883450276412 0883450278089 0883450278157 0883450278225 0883450278294 0883450278362 0883450278430 0883450278508 0883450278577

Other Dimensions

Dimension A

N/A 3 in76.2 mm

Dimension B

N/A 6.05 in153.7 mm

Dimension C

N/A 3.35 in85.1 mm

Dimension D Min

N/A 7.66 in194.6 mm

Dimension D Max

N/A 8.78 in223 mm

Dimension F

N/A 11.25 in285.8 mm

Dimension G

N/A 2.9 in73.7 mm

Dimension H

N/A 1.38 in35.1 mm

Dimension J (Bolt Size)

N/A 0.75 in20 mm

Dimension L

N/A 3.01 in76.5 mm

Dimension M

N/A 1.56 in39.6 mm

Dimension S

N/A 2.56 in65 mm

Radial and Thrust Factors

C0 - Static Load

N/A 48600 lbf216000 N

C - Dynamic Load (Basic)

N/A 46400 lbf206000 N

e - Geometry Factor

N/A 0.24

Y1 - Geometry Factor

N/A 2.79

Y2 - Geometry Factor

N/A 4.15

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1800 rpm

Oil Lubrication - T Seal

N/A 3200 rpm

Oil Lubrication - B/C/O Seal

N/A 1500 rpm

Grease Lubrication - M/N Seal

N/A 1800 rpm

Grease Lubrication - T Seal

N/A 2800 rpm

Grease Lubrication - B/C/O Seal

N/A 1500 rpm

Engineering Bearing Attributes

Float

N/A 0.050 in1.270 mm

Shaft Tolerance

N/A 0.0030 in0.076 mm

Engineering Internal Radial Clearance

Pre Install Clearance Min

N/A 0.0030 in0.075 mm

Pre Install Clearance Max

N/A 0.0037 in0.094 mm