Unit of Measure

Key Dimensions

Engineering Group

N/A Mounted Bearing

Bearing Number

N/A 22215

Shaft Size

N/A 65.000 mm

Shaft Size Type

N/A Metric

Full Timken Part Number

N/A TAPN15K065SB TAPN15K065SC TAPN15K065SEB TAPN15K065SEC TAPN15K065SEM TAPN15K065SEN TAPN15K065SEO TAPN15K065SET TAPN15K065SM TAPN15K065SN TAPN15K065SO TAPN15K065ST

Locking Style

N/A Tapered Adapter

Housing Construction

N/A Two-Bolt Pillow Block

UPC Code

N/A 0883450132725 0883450132732 0883450132756 0883450132763 0883450132770 0883450132787 0883450132794 0883450132800 0883450197311 0883450197526 0883450274821 0883450275026

Other Dimensions

Dimension A

N/A 3.15 in80 mm

Dimension B

N/A 6.33 in160.8 mm

Dimension C

N/A 3.86 in98 mm

Dimension D Min

N/A 7.88 in200.2 mm

Dimension D Max

N/A 9.63 in244.6 mm

Dimension F

N/A 10.88 in276.4 mm

Dimension G

N/A 2.7 in68.6 mm

Dimension H

N/A 1.15 in29.2 mm

Dimension J (Bolt Size)

N/A 0.625 in16 mm

Dimension L

N/A 3.08 in78.2 mm

Dimension M

N/A 1.73 in43.9 mm

Dimension S

N/A 2.87 in72.9 mm

Radial and Thrust Factors

C0 - Static Load

N/A 54100 lbf240000 N

C - Dynamic Load (Basic)

N/A 49900 lbf222000 N

e - Geometry Factor

N/A 0.22

Y1 - Geometry Factor

N/A 3.14

Y2 - Geometry Factor

N/A 4.67

Engineering Seal Speed

Oil Lubrication - M/N Seal

N/A 1600 rpm

Oil Lubrication - T Seal

N/A 2900 rpm

Oil Lubrication - B/C/O Seal

N/A 1300 rpm

Grease Lubrication - M/N Seal

N/A 1600 rpm

Grease Lubrication - T Seal

N/A 2400 rpm

Grease Lubrication - B/C/O Seal

N/A 1300 rpm

Engineering Bearing Attributes

Float

N/A 0.083 in2.108 mm

Shaft Tolerance

N/A 0.0035 in0.089 mm

Engineering Internal Radial Clearance

Eng Internal Radial Clearance - Min

N/A 0.0037

Eng Internal Radial Clearance - Max

N/A 0.0047

Pre Install Clearance Min

N/A 0.0037 in0.095 mm

Pre Install Clearance Max

N/A 0.0047 in0.120 mm