This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Other Dimensions
Weight |
N/A 0.30 Kg0.60 lb |
Inner Ring Width (B) |
N/A 17.000 mm0.6693 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 32.5 mm1.28 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 34.5 mm1.36 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Backface (Aa) |
N/A -0.5 mm-0.02 in |
| Effective Center Location2 | N/A -5.1 mm-0.2 in |
Key Dimensions
Series |
N/A 30305M |
Cone Part Number |
N/A X30305M |
Bore (d) |
N/A 25 mm0.9843 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 13900 N3130 lbf |
| Dynamic Radial Load Rating - 1M Revs (C1) 4 | N/A 53800 N12100 lbf |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 93600 N21000 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 6 | N/A 24300 N5460 lbf |
| K Factor 7 | N/A 1.95 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 Negative value indicates effective center inside cone backface.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 Geometry constant for Lubrication Life Adjustment Factor a3l.