Unit of Measure

Key Dimensions

Bore (d)

N/A 76.2 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

O.D. (D)

N/A 152.400 mm6.0000 in

Width (T)

N/A 34.925 mm1.375 in

Other Dimensions

Bearing Width (T1)

N/A 9.52 mm0.375 in

Large Bore I.D. (d1)

N/A 77.79 mm3.062 in

Small Diameter O.D. (E1)

N/A 150.81 mm5.938 in

Housing Backing Shoulder Dia.

N/A 85.7 mm3.38 in

Shaft Backing Shoulder Dia.

N/A 142.9 mm5.62 in

Max Shaft Fillet Radius

N/A 1.6 mm0.060 in

Ratings

Static Axial Load Rating (Ca0)

N/A 1200000 N279500 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 300000 N74200 lbf

Limiting Speed

N/A 1900 rpm