Unit of Measure

Key Dimensions

Bore (d)

N/A 101.600 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

O.D. (D)

N/A 177.800 mm7.0000 in

Width (T)

N/A 44.45 mm1.75 in

Other Dimensions

Bearing Width (T1)

N/A 12.7 mm0.5 in

Large Bore I.D. (d1)

N/A 103.19 mm4.062 in

Small Diameter O.D. (E1)

N/A 176.21 mm6.938 in

Housing Backing Shoulder Dia.

N/A 111.1 mm4.38 in

Shaft Backing Shoulder Dia.

N/A 168.3 mm6.62 in

Max Shaft Fillet Radius

N/A 1.6 mm0.060 in

Ratings

Static Axial Load Rating (Ca0)

N/A 1700000 N372500 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 400000 N97200 lbf

Limiting Speed

N/A 1630 rpm