Unit of Measure

Key Dimensions

Bore (d)

N/A 174.625 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

O.D. (D)

N/A 279.400 mm11.0000 in

Width (T)

N/A 69.85 mm2.75 in

Note

N/A Bearing includes special features; click on Request Information to request more details.

Other Dimensions

Bearing Width (T1)

N/A 19.05 mm0.75 in

Large Bore I.D. (d1)

N/A 174.63 mm6.875 in

Small Diameter O.D. (E1)

N/A 279.4 mm11 in

Housing Backing Shoulder Dia.

N/A 186.4 mm7.34 in

Shaft Backing Shoulder Dia.

N/A 262.6 mm10.34 in

Max Shaft Fillet Radius

N/A 1.6 mm0.060 in

Ratings

Static Axial Load Rating (Ca0)

N/A 1400000 N315400 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 1156000 N260000 lbf

Limiting Speed

N/A 1900 rpm