Unit of Measure

Key Dimensions

Bore (d)

N/A 800 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796362253

O.D. (D)

N/A 1060.000 mm41.732 in

Width (T)

N/A 155 mm6.102 in

Other Dimensions

Cone Outside Diameter (d1)

N/A 1010 mm39.764 in

Cup Bore (D1)

N/A 906 mm35.669 in

Housing Backing Shoulder Dia.

N/A 931 mm36.654 in

Shaft Backing Shoulder Dia.

N/A 957 mm37.677 in

Max Shaft Fillet Radius

N/A 6 mm0.236 in

Dimension (S)

N/A 434 mm17.087 in

Cage Position (T1)

N/A 105.7 mm4.161 in

Groove Position

N/A 52 mm2.05 in

Inner Ring Width (T2)

N/A 94 mm3.701 in

Outer Ring Width (T3)

N/A 78.5 mm3.091 in

Ratings

Static Axial Load Rating (Ca0)

N/A 33300000 N7490000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 6420000 N1440000 lbf