Unit of Measure

Key Dimensions

Bore (d)

N/A 850 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796362260

O.D. (D)

N/A 1120 mm44.094 in

Width (T)

N/A 160 mm6.299 in

Other Dimensions

Cone Outside Diameter (d1)

N/A 1070 mm42.126 in

Cup Bore (D1)

N/A 963 mm37.913 in

Housing Backing Shoulder Dia.

N/A 987 mm38.858 in

Shaft Backing Shoulder Dia.

N/A 1014 mm39.921 in

Max Shaft Fillet Radius

N/A 6 mm0.236 in

Dimension (S)

N/A 455 mm17.913 in

Cage Position (T1)

N/A 107.6 mm4.236 in

Groove Position

N/A 65 mm2.56 in

Inner Ring Width (T2)

N/A 95.5 mm3.76 in

Outer Ring Width (T3)

N/A 82 mm3.228 in

Ratings

Static Axial Load Rating (Ca0)

N/A 35300000 N7940000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 6730000 N1510000 lbf