Unit of Measure

Key Dimensions

Bore (d)

N/A 900 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796362277

O.D. (D)

N/A 1180 mm46.457 in

Width (T)

N/A 170 mm6.693 in

Other Dimensions

Cone Outside Diameter (d1)

N/A 1120 mm44.094 in

Cup Bore (D1)

N/A 1014 mm39.921 in

Housing Backing Shoulder Dia.

N/A 1041 mm40.984 in

Shaft Backing Shoulder Dia.

N/A 1069 mm42.087 in

Max Shaft Fillet Radius

N/A 6 mm0.236 in

Dimension (S)

N/A 487 mm19.173 in

Cage Position (T1)

N/A 116.6 mm4.591 in

Groove Position

N/A 73 mm2.87 in

Inner Ring Width (T2)

N/A 104 mm4.094 in

Outer Ring Width (T3)

N/A 84 mm3.307 in

Ratings

Static Axial Load Rating (Ca0)

N/A 40300000 N9070000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 7530000 N1690000 lbf