Unit of Measure

Key Dimensions

Bore (d)

N/A 950 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796363403

O.D. (D)

N/A 1250 mm49.213 in

Width (T)

N/A 180 mm7.087 in

Other Dimensions

Cone Outside Diameter (d1)

N/A 1185 mm46.654 in

Cup Bore (D1)

N/A 1075 mm42.323 in

Housing Backing Shoulder Dia.

N/A 1102 mm43.386 in

Shaft Backing Shoulder Dia.

N/A 1131 mm44.528 in

Max Shaft Fillet Radius

N/A 6 mm0.236 in

Dimension (S)

N/A 507 mm19.961 in

Cage Position (T1)

N/A 125.8 mm4.953 in

Groove Position

N/A 81 mm3.19 in

Inner Ring Width (T2)

N/A 112 mm4.409 in

Outer Ring Width (T3)

N/A 86 mm3.386 in

Ratings

Static Axial Load Rating (Ca0)

N/A 43100000 N9690000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 8230000 N1850000 lbf