Unit of Measure

Key Dimensions

Bore (d)

N/A 630 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796363373

O.D. (D)

N/A 950 mm37.402 in

Width (T)

N/A 190 mm7.48 in

Other Dimensions

Cone Outside Diameter (d1)

N/A 880 mm34.646 in

Cup Bore (D1)

N/A 761 mm29.961 in

Housing Backing Shoulder Dia.

N/A 792 mm31.181 in

Shaft Backing Shoulder Dia.

N/A 823 mm32.402 in

Max Shaft Fillet Radius

N/A 8 mm0.315 in

Dimension (S)

N/A 359 mm14.134 in

Cage Position (T1)

N/A 134 mm5.276 in

Groove Position

N/A 79 mm3.11 in

Inner Ring Width (T2)

N/A 119.5 mm4.705 in

Outer Ring Width (T3)

N/A 91 mm3.583 in

Ratings

Static Axial Load Rating (Ca0)

N/A 35300000 N7930000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 7920000 N1780000 lbf