Unit of Measure

Key Dimensions

Bore (d)

N/A 710 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796363380

O.D. (D)

N/A 1060.000 mm41.732 in

Width (T)

N/A 212 mm8.346 in

Other Dimensions

Cone Outside Diameter (d1)

N/A 985 mm38.78 in

Cup Bore (D1)

N/A 855 mm33.661 in

Housing Backing Shoulder Dia.

N/A 887 mm34.921 in

Shaft Backing Shoulder Dia.

N/A 921 mm36.26 in

Max Shaft Fillet Radius

N/A 8 mm0.315 in

Dimension (S)

N/A 404 mm15.906 in

Cage Position (T1)

N/A 143.9 mm5.665 in

Groove Position

N/A 82 mm3.23 in

Inner Ring Width (T2)

N/A 128 mm5.039 in

Outer Ring Width (T3)

N/A 105 mm4.134 in

Ratings

Static Axial Load Rating (Ca0)

N/A 41800000 N9390000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 9250000 N2080000 lbf