Unit of Measure

Key Dimensions

Bore (d)

N/A 800 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796363397

O.D. (D)

N/A 1180 mm46.457 in

Width (T)

N/A 230 mm9.055 in

Other Dimensions

Cone Outside Diameter (d1)

N/A 1100 mm43.307 in

Cup Bore (D1)

N/A 955 mm37.598 in

Housing Backing Shoulder Dia.

N/A 993 mm39.094 in

Shaft Backing Shoulder Dia.

N/A 1029 mm40.512 in

Max Shaft Fillet Radius

N/A 8 mm0.315 in

Dimension (S)

N/A 440 mm17.323 in

Cage Position (T1)

N/A 162.9 mm6.413 in

Groove Position

N/A 120 mm4.72 in

Inner Ring Width (T2)

N/A 146 mm5.748 in

Outer Ring Width (T3)

N/A 111.5 mm4.39 in

Ratings

Static Axial Load Rating (Ca0)

N/A 51100000 N11500000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 10900000 N2440000 lbf