Unit of Measure

Key Dimensions

Bore (d)

N/A 320 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796363618

O.D. (D)

N/A 580 mm22.8350 in

Width (T)

N/A 155 mm6.102 in

Other Dimensions

Cone Outside Diameter (d1)

N/A 520 mm20.472 in

Cup Bore (D1)

N/A 419 mm16.496 in

Housing Backing Shoulder Dia.

N/A 447 mm17.598 in

Shaft Backing Shoulder Dia.

N/A 474 mm18.661 in

Max Shaft Fillet Radius

N/A 6 mm0.236 in

Dimension (S)

N/A 191 mm7.52 in

Cage Position (T1)

N/A 137.7 mm5.421 in

Inner Ring Width (T2)

N/A 102 mm4.016 in

Outer Ring Width (T3)

N/A 73.5 mm2.894 in

Ratings

Static Axial Load Rating (Ca0)

N/A 17100000 N3840000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 5640000 N1270000 lbf