Unit of Measure

Key Dimensions

Bore (d)

N/A 440 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

UPC Code

N/A 0087796241558

O.D. (D)

N/A 780 mm30.709 in

Width (T)

N/A 206 mm8.11 in

Other Dimensions

Cone Outside Diameter (d1)

N/A 710 mm27.953 in

Cup Bore (D1)

N/A 573 mm22.559 in

Housing Backing Shoulder Dia.

N/A 611 mm24.055 in

Shaft Backing Shoulder Dia.

N/A 644 mm25.354 in

Max Shaft Fillet Radius

N/A 8 mm0.315 in

Dimension (S)

N/A 257 mm10.118 in

Cage Position (T1)

N/A 149.4 mm5.882 in

Groove Position

N/A 92 mm3.62 in

Inner Ring Width (T2)

N/A 134 mm5.276 in

Outer Ring Width (T3)

N/A 101 mm3.976 in

Ratings

Static Axial Load Rating (Ca0)

N/A 29600000 N6650000 lbf

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 9050000 N2030000 lbf