Unit of Measure

Key Dimensions

Bore (d)

N/A 10.0000 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

O.D. (D)

N/A 21.5 in546.1 mm

Width (T)

N/A 5 in127 mm

Other Dimensions

T1 - Ring Thickness

N/A 1 in25.4 mm

D1 - Small Diameter O.D.

N/A 21.438 in544.53 mm

d1 - Large Bore I.D.

N/A 10.125 in257.18 mm

Max Shaft Fillet Radius

N/A 0.190 in4.800 mm

Max Housing Fillet Radius

N/A 0.19 in4.8 mm

H - Shoulder Diameter - Shaft

N/A 19.86 in504.4 mm

E - Shoulder Diameter - Housing

N/A 11.38 in288.9 mm

Ratings

Static Axial Load Rating (Ca0)

N/A 6370000 lbf28300000 N

Dynamic Axial Rating - 90M Revs (Ca90)

N/A 457000 lbf2030000 N