Unit of Measure

Key Dimensions

Bore Size

N/A 1.2500 in

Seal Type

N/A IP69K Seal

Housing Material

N/A Cast Stainless Steel

Lubrication Type

N/A Food Grade Solid Lube

Bearing Number

N/A SUC207-20-IP69K/FVSL613

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 4.606 in117.0 mm

Total Width A0

N/A 1.748 in44.4 mm

Total Height L

N/A 4.606 in117.0 mm

Bolt Hole Spacing J

N/A 3.622 in92.0 mm

Housing Width A

N/A 1.339 in34.0 mm

Bolt Hole Size N

N/A 0.551 in14.0 mm

Center of Bearing from Housing End A2

N/A 0.748 in19.0 mm

Center of Bearing from Bearing End S

N/A 0.689 in17.5 mm

Inner Ring Width B

N/A 1.689 in42.9 mm

Ratings

Dynamic Load Rating

N/A 4901 lbf21800 N

Static Load Rating

N/A 2766 lbf12300 N