Unit of Measure

Key Dimensions

Bore Size

N/A 1.5 in

Seal Type

N/A IP69K Seal

Housing Material

N/A Cast Stainless Steel

Lubrication Type

N/A Standard Food Safe Grease

Bearing Number

N/A SUC208-24-IP69K/F

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 5.118 in130.0 mm

Total Width A0

N/A 2.016 in51.2 mm

Total Height L

N/A 5.118 in130.0 mm

Bolt Hole Spacing J

N/A 4.016 in102.0 mm

Housing Width A

N/A 1.417 in36.0 mm

Bolt Hole Size N

N/A 0.630 in16.0 mm

Center of Bearing from Housing End A2

N/A 0.827 in21.0 mm

Center of Bearing from Bearing End S

N/A 0.748 in19.0 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Ratings

Dynamic Load Rating

N/A 5576 lbf24800 N

Static Load Rating

N/A 3215 lbf14300 N