Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Polymer or stainless steel housings
  • Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
  • Operating range: -20°C to 100°C
  • Solid lubrication options
  • Hygienic, smooth construction
  • Double lip seal for protection
Unit of Measure

Key Dimensions

Bore Size

N/A 0.875 in

Seal Type

N/A IP69K Seal

Housing Material

N/A Blue Thermoset (Polymer)

Lubrication Type

N/A Food Grade Solid Lube

Bearing Number

N/A SUC205-14-IP69K/FVSL613

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Round Flange

Bearing Style

N/A Ball Bearing

Other Dimensions

Total Length L

N/A 4.374 in111.1 mm

Total Height L

N/A 4.374 in111.1 mm

Width A0

N/A 1.123 in28.5 mm

Bolt Hole Spacing J

N/A 2.563 in65.1 mm

Housing Width A

N/A 1.189 in30.2 mm

Bolt Hole Size N

N/A 0.406 in10.3 mm

Center of Bearing from Housing End A2

N/A 0.343 in8.7 mm

Center of Bearing from Bearing End S

N/A 0.563 in14.3 mm

Inner Ring Width B

N/A 1.343 in34.1 mm

Ratings

Dynamic Load Rating

N/A 2676 lbf11900 N

Static Load Rating

N/A 1417 lbf6300 N