Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Polymer or stainless steel housings
- Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
- Operating range: -20°C to 100°C
- Solid lubrication options
- Hygienic, smooth construction
- Double lip seal for protection
Unit of Measure
Key Dimensions
Bore Size |
N/A 20.000 mm |
Seal Type |
N/A IP69K Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC204-IP69K/FVSL613 |
Lubrication Type |
N/A Food Grade Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Other Dimensions
Total Length H |
N/A 4.449 in113.0 mm |
Total Height L |
N/A 2.362 in60.0 mm |
Total Width A0 |
N/A 1.311 in33.3 mm |
Bolt Hole Spacing J |
N/A 3.543 in90.0 mm |
Housing Width A |
N/A 1.024 in26.0 mm |
Bolt Hole Size N |
N/A 0.472 in12.0 mm |
Center of Bearing from Housing End A2 |
N/A 0.591 in15.0 mm |
Center of Bearing from Bearing End S |
N/A 0.500 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |