Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Polymer or stainless steel housings
- Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
- Operating range: -20°C to 100°C
- Solid lubrication options
- Hygienic, smooth construction
- Double lip seal for protection
Unit of Measure
Key Dimensions
Bore Size |
N/A 1.5 in |
Seal Type |
N/A IP69K Seal |
Housing Material |
N/A Cast Stainless Steel |
Bearing Number |
N/A SUC208-24-IP69K/F |
Lubrication Type |
N/A Standard Food Safe Grease |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Three-Bolt Flange |
Bearing Style |
N/A Ball Bearing |
Other Dimensions
Total Length L |
N/A 4.000 in101.6 mm |
Total Height H |
N/A 6.500 in165.1 mm |
Total Width A0 |
N/A 1.877 in47.7 mm |
Bolt Hole Spacing J |
N/A 2.250 in57.2 mm |
Bolt Hole Size N |
N/A 0.531 in13.5 mm |
Flange Thickness A1 |
N/A 0.500 in12.7 mm |
Housing Width A |
N/A 1.240 in31.5 mm |
Dimension H1 |
N/A 2.563 in65.1 mm |
Dimension J1 |
N/A 1.375 in34.9 mm |
Center of Bearing from Housing End A2 |
N/A 0.688 in17.5 mm |
Center of Bearing from Bearing End S |
N/A 0.748 in19.0 mm |
Inner Ring Width B |
N/A 1.937 in49.2 mm |