RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UC206

Shaft Size d

N/A 30 mm

UPC Code

N/A 087796073579

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 108 mm4.252 in

Housing Width A

N/A 31 mm1.22 in

Bolt Hole Spacing J

N/A 83 mm3.268 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Thickness A1

N/A 13 mm0.512 in

Center of Bearing from Housing End A2

N/A 18 mm0.709 in

Inner Ring Width B

N/A 38.1 mm1.5 in

Center of Bearing from Bearing End S

N/A 15.9 mm0.626 in

Dimension A0

N/A 40.2 mm1.594 in

Bolt Size

N/A M10

Grease Nipple Size

N/A A-1/4-28UNF

Ratings

Static Load Rating

N/A 11300 N2540 lbf

Dynamic Load Rating

N/A 19500 N4385 lbf