RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC214 |
Shaft Size d |
N/A 70 mm |
UPC Code |
N/A 087796073913 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 193 mm7.598 in |
Housing Width A |
N/A 54 mm2.126 in |
Bolt Hole Spacing J |
N/A 152 mm5.984 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 22 mm0.866 in |
Center of Bearing from Housing End A2 |
N/A 31 mm1.22 in |
Inner Ring Width B |
N/A 74.6 mm2.937 in |
Center of Bearing from Bearing End S |
N/A 30.2 mm1.189 in |
Dimension A0 |
N/A 75.4 mm2.969 in |
Bolt Size |
N/A M16 |
Grease Nipple Size |
N/A A-R1/8 |