RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC217 |
Shaft Size d |
N/A 85 mm |
UPC Code |
N/A 087796073999 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 220 mm8.661 in |
Housing Width A |
N/A 63 mm2.48 in |
Bolt Hole Spacing J |
N/A 175 mm6.89 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 24 mm0.945 in |
Center of Bearing from Housing End A2 |
N/A 36 mm1.417 in |
Inner Ring Width B |
N/A 85.7 mm3.3740 in |
Center of Bearing from Bearing End S |
N/A 34.1 mm1.343 in |
Dimension A0 |
N/A 87.6 mm3.453 in |
Bolt Size |
N/A M20 |
Grease Nipple Size |
N/A A-R1/8 |