RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UC305-16

Shaft Size d

N/A 1.0000 in

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 110 mm4.331 in

Housing Width A

N/A 29 mm1.142 in

Bolt Hole Spacing J

N/A 80 mm3.15 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Thickness A1

N/A 13 mm0.512 in

Center of Bearing from Housing End A2

N/A 16 mm0.63 in

Inner Ring Width B

N/A 38 mm1.496 in

Center of Bearing from Bearing End S

N/A 15 mm0.591 in

Dimension A0

N/A 39 mm1.531 in

Bolt Size

N/A M14

Grease Nipple Size

N/A A 1/4-28UNF

Ratings

Static Load Rating

N/A 10900 N2450 lbf

Dynamic Load Rating

N/A 21200 N4766 lbf