RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC309 |
Shaft Size d |
N/A 45.000 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 160 mm6.299 in |
Housing Width A |
N/A 44 mm1.732 in |
Bolt Hole Spacing J |
N/A 125 mm4.921 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 18 mm0.709 in |
Center of Bearing from Housing End A2 |
N/A 25 mm0.984 in |
Inner Ring Width B |
N/A 57 mm2.244 in |
Center of Bearing from Bearing End S |
N/A 22 mm0.866 in |
Dimension A0 |
N/A 60 mm2.359 in |
Bolt Size |
N/A M16 |
Grease Nipple Size |
N/A A-R1/8 |