RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC310 |
Shaft Size d |
N/A 50.000 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 175 mm6.89 in |
Housing Width A |
N/A 48 mm1.89 in |
Bolt Hole Spacing J |
N/A 132 mm5.197 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 19 mm0.748 in |
Center of Bearing from Housing End A2 |
N/A 28 mm1.102 in |
Inner Ring Width B |
N/A 61 mm2.402 in |
Center of Bearing from Bearing End S |
N/A 22 mm0.866 in |
Dimension A0 |
N/A 67 mm2.641 in |
Bolt Size |
N/A M20 |
Grease Nipple Size |
N/A A-R1/8 |