RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC311-35 |
Shaft Size d |
N/A 2.1875 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 185 mm7.283 in |
Housing Width A |
N/A 52 mm2.047 in |
Bolt Hole Spacing J |
N/A 140 mm5.512 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 20 mm0.787 in |
Center of Bearing from Housing End A2 |
N/A 30 mm1.181 in |
Inner Ring Width B |
N/A 66 mm2.598 in |
Center of Bearing from Bearing End S |
N/A 25 mm0.984 in |
Dimension A0 |
N/A 71 mm2.797 in |
Bolt Size |
N/A M20 |
Grease Nipple Size |
N/A A-R1/8 |