RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC314 |
Shaft Size d |
N/A 70 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 226 mm8.898 in |
Housing Width A |
N/A 61 mm2.402 in |
Bolt Hole Spacing J |
N/A 178 mm7.008 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Flange Thickness A1 |
N/A 25 mm0.984 in |
Center of Bearing from Housing End A2 |
N/A 36 mm1.417 in |
Inner Ring Width B |
N/A 78 mm3.071 in |
Center of Bearing from Bearing End S |
N/A 33 mm1.299 in |
Dimension A0 |
N/A 81 mm3.188 in |
Bolt Size |
N/A M22 |
Grease Nipple Size |
N/A A-R1/8 |