RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC315-48 |
Shaft Size d |
N/A 3 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 236 mm9.291 in |
Housing Width A |
N/A 66 mm2.598 in |
Bolt Hole Spacing J |
N/A 184 mm7.244 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Flange Thickness A1 |
N/A 25 mm0.984 in |
Center of Bearing from Housing End A2 |
N/A 39 mm1.535 in |
Inner Ring Width B |
N/A 82 mm3.228 in |
Center of Bearing from Bearing End S |
N/A 32 mm1.260 in |
Dimension A0 |
N/A 89 mm3.5 in |
Bolt Size |
N/A M22 |
Grease Nipple Size |
N/A A-R1/8 |