RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC316 |
Shaft Size d |
N/A 80 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 250 mm9.843 in |
Housing Width A |
N/A 68 mm2.677 in |
Bolt Hole Spacing J |
N/A 196 mm7.717 in |
Bolt Hole Size N |
N/A 31 mm1.22 in |
Flange Thickness A1 |
N/A 27 mm1.063 in |
Center of Bearing from Housing End A2 |
N/A 38 mm1.496 in |
Inner Ring Width B |
N/A 86 mm3.386 in |
Center of Bearing from Bearing End S |
N/A 34 mm1.339 in |
Dimension A0 |
N/A 90 mm3.547 in |
Bolt Size |
N/A M27 |
Grease Nipple Size |
N/A A-R1/8 |