RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC317 |
Shaft Size d |
N/A 85 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 260 mm10.236 in |
Housing Width A |
N/A 74 mm2.913 in |
Bolt Hole Spacing J |
N/A 204 mm8.031 in |
Bolt Hole Size N |
N/A 31 mm1.22 in |
Flange Thickness A1 |
N/A 27 mm1.063 in |
Center of Bearing from Housing End A2 |
N/A 44 mm1.732 in |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from Bearing End S |
N/A 40 mm1.575 in |
Dimension A0 |
N/A 100 mm3.938 in |
Bolt Size |
N/A M27 |
Grease Nipple Size |
N/A A-R1/8 |