RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC318-56 |
Shaft Size d |
N/A 3.5000 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 280 mm11.024 in |
Housing Width A |
N/A 76 mm2.992 in |
Bolt Hole Spacing J |
N/A 216 mm8.504 in |
Bolt Hole Size N |
N/A 35 mm1.378 in |
Flange Thickness A1 |
N/A 30 mm1.181 in |
Center of Bearing from Housing End A2 |
N/A 44 mm1.732 in |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from Bearing End S |
N/A 40 mm1.575 in |
Dimension A0 |
N/A 100 mm3.938 in |
Bolt Size |
N/A M30 |
Grease Nipple Size |
N/A A-R1/8 |