RELATED PRODUCTS

Unit of Measure

Key Dimensions

Bearing Number

N/A UC319

Shaft Size d

N/A 95 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Other Dimensions

Total Length L

N/A 290 mm11.417 in

Housing Width A

N/A 94 mm3.701 in

Bolt Hole Spacing J

N/A 228 mm8.976 in

Bolt Hole Size N

N/A 35 mm1.378 in

Flange Thickness A1

N/A 30 mm1.181 in

Center of Bearing from Housing End A2

N/A 59 mm2.323 in

Inner Ring Width B

N/A 103 mm4.055 in

Center of Bearing from Bearing End S

N/A 41 mm1.614 in

Dimension A0

N/A 121 mm4.766 in

Bolt Size

N/A M30

Grease Nipple Size

N/A A-R1/8

Ratings

Static Load Rating

N/A 119000 N26753 lbf

Dynamic Load Rating

N/A 153000 N34396 lbf