RELATED PRODUCTS
Unit of Measure
Key Dimensions
Bearing Number |
N/A UC321 |
Shaft Size d |
N/A 105.000 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Other Dimensions
Total Length L |
N/A 310 mm12.205 in |
Housing Width A |
N/A 94 mm3.701 in |
Bolt Hole Spacing J |
N/A 242 mm9.528 in |
Bolt Hole Size N |
N/A 38 mm1.496 in |
Flange Thickness A1 |
N/A 32 mm1.26 in |
Center of Bearing from Housing End A2 |
N/A 59 mm2.323 in |
Inner Ring Width B |
N/A 112 mm4.409 in |
Center of Bearing from Bearing End S |
N/A 44 mm1.732 in |
Dimension A0 |
N/A 127 mm5 in |
Bolt Size |
N/A M33 |
Grease Nipple Size |
N/A A-R1/8 |